IESNA:LM-63-2002
[TEST]P956420
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27367
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2998.1 3274.6 3575.3 3894.7 4171.2 4402.8 4578.4 4681.2 4698 4647.5
4595.2 4591.5 4623.3 4692.4 4854.9 5260.2 6267.1 7778.3 9125.1 10160
10955.7 11706.7 12384.7 13021.7 13449.5 12833 10387.9 7266.5 5024.9 3379.2
1425.3 452.1 214.8 93.4 29.9 0 0
2998.1 3280.2 3597.7 3906 4184.3 4415.9 4602.7 4705.4 4720.4 4675.6
4617.7 4615.8 4640.1 4711.1 4877.3 5194.9 6061.6 7535.4 9037.3 10109.5
10937 11770.2 12407.1 13031.1 13492.4 13094.6 10830.6 7733.5 5265.8 3504.3
1516.8 491.3 250.3 110.2 39.2 0 0
2998.1 3276.4 3584.7 3881.7 4146.9 4367.3 4537.3 4643.8 4655 4615.8
4572.8 4565.4 4591.5 4662.5 4821.3 5118.3 5822.5 7150.6 8645 9806.9
10666.2 11570.3 12427.7 13214.1 13879.1 14069.6 12545.4 9762.1 6586.5 4277.7
1980.1 780.8 439 242.8 112.1 37.4 0
2998.1 3254 3539.8 3823.8 4062.9 4266.5 4429 4513 4541.1 4524.3
4492.5 4488.8 4511.2 4544.8 4638.2 4826.9 5148.2 5887.9 7150.6 8600.2
9889.1 11086.5 12308.1 13458.8 14559.1 15418.3 15999.3 16046 15041 11932.7
6706.1 2400.4 963.9 515.6 237.2 54.2 0
2998.1 3216.7 3468.8 3728.5 3954.5 4146.9 4300.1 4402.8 4449.5 4460.7
4458.9 4470.1 4501.8 4531.7 4591.5 4727.9 4967 5327.5 6001.8 7141.3
8630.1 10219.7 11818.7 13483.1 14856.1 16152.5 17424.5 18846.1 19953.8 19139.4
15141.9 8340.5 3282 1468.2 620.2 63.5 0
2998.1 3196.1 3418.4 3642.6 3848 4036.7 4189.9 4309.4 4374.8 4421.5
4455.1 4509.3 4591.5 4656.9 4718.5 4815.7 5023 5355.5 5863.6 6485.6
7402.8 8603.9 9971.3 11439.5 12954.5 14633.8 16509.2 18711.6 21745.2 23547.8
21543.5 16193.5 8807.5 3141.9 780.8 44.8 0
2998.1 3184.9 3403.5 3629.5 3829.4 4018 4180.5 4298.2 4369.2 4414
4460.7 4514.9 4593.4 4662.5 4735.3 4843.7 5045.4 5372.3 5884.1 6543.5
7423.4 8600.2 9935.8 11374.1 12919 14617 16533.5 18851.7 21741.5 23439.5
21250.2 15883.5 8764.6 3205.5 771.5 50.4 0
2998.1 3147.6 3326.9 3523 3711.7 3894.7 4059.1 4197.4 4296.4 4372.9
4453.3 4550.4 4656.9 4746.5 4834.3 4959.5 5161.2 5473.2 5936.5 6567.8
7371.1 8353.6 9532.3 10890.3 12425.8 14153.7 16040.4 18078.3 20581.4 22494.3
19879.1 12414.6 5632 1916.6 455.8 39.2 0
2998.1 3123.3 3257.8 3412.8 3580.9 3750.9 3919 4066.6 4201.1 4318.8
4442.1 4559.7 4671.8 4770.8 4882.9 5045.4 5278.9 5639.4 6181.2 6920.9
7899.7 9067.2 10421.5 11900.9 13406.5 14990.6 16617.6 18345.5 20064 20643.1
18341.7 12293.2 5288.3 1585.9 638.9 177.5 0
2998.1 3080.3 3177.4 3289.5 3429.6 3582.8 3732.2 3887.3 4029.2 4173.1
4318.8 4451.4 4563.5 4683 4810.1 4961.4 5196.7 5574.1 6156.9 7006.8
8112.7 9388.5 10754 12138.2 13516.7 14900.9 16326.2 17691.7 18313.7 17127.5
13486.8 6765.8 1826.9 693 377.3 104.6 0
2998.1 3035.5 3084 3162.5 3267.1 3381 3517.4 3650 3793.9 3928.4
4085.3 4236.6 4386 4542.9 4705.4 4899.7 5166.8 5581.5 6205.4 7137.6
8361.1 9812.5 11213.5 12420.2 13464.4 14452.6 15255.8 15446.4 14475 11826.2
7378.5 2697.4 541.7 166.3 57.9 20.5 0
2998.1 3013.1 3033.6 3093.4 3179.3 3274.6 3388.5 3506.2 3633.2 3769.6
3915.3 4064.7 4229.1 4397.2 4584 4808.2 5101.5 5533 6138.2 6967.6
8079 9367.9 10550.4 11286.4 11624.5 11686.1 11435.8 10643.8 9192.3 7047.9
4148.8 1412.2 321.3 91.5 26.2 11.2 0
2998.1 2983.2 2985 3016.8 3074.7 3145.7 3231.6 3323.1 3414.7 3500.6
3595.9 3683.7 3786.4 3885.4 3993.7 4124.5 4316.9 4619.5 5097.7 5794.5
6689.2 7597.1 8222.9 8310.7 7810 6879.8 5549.8 3896.6 2221 1016.2
435.2 164.4 61.6 24.3 11.2 1.9 0
2998.1 2930.9 2891.6 2869.2 2850.5 2816.9 2759 2667.5 2546.1 2402.2
2237.8 2064.1 1890.4 1735.4 1615.8 1528 1464.5 1440.2 1565.4 1854.9
2176.2 2439.6 2424.6 1998.7 1401 934 646.3 450.2 300.7 186.8
117.7 74.7 37.4 14.9 3.7 0 0
2998.1 2882.3 2792.6 2680.6 2519.9 2320 2084.7 1821.3 1541.1 1266.5
1066.6 962 939.6 948.9 980.7 1008.7 1031.1 1033 1008.7 958.3
902.2 846.2 786.4 721 635.1 528.6 412.8 297 222.3 162.5
104.6 61.6 24.3 9.3 3.7 0 0
2998.1 2839.3 2678.7 2463.9 2168.7 1845.6 1507.5 1208.6 1036.7 978.8
948.9 922.8 902.2 881.7 870.5 863 853.7 833.1 788.3 722.9
657.5 592.2 528.6 455.8 382.9 319.4 272.7 231.6 183.1 125.2
63.5 31.8 14.9 5.6 0 0 0
2998.1 2796.4 2570.3 2226.6 1845.6 1458.9 1154.4 1038.6 1005 977
948.9 920.9 892.9 864.9 823.8 777.1 722.9 659.4 590.3 523
459.5 403.5 358.7 323.2 289.5 257.8 224.2 177.5 121.4 82.2
54.2 29.9 13.1 5.6 0 0 0
2998.1 2770.2 2462 2060.4 1608.3 1227.3 1072.2 1040.5 1010.6 978.8
952.7 920.9 887.3 846.2 793.9 728.5 657.5 584.7 508.1 433.4
371.7 332.5 304.5 278.3 250.3 222.3 190.5 151.3 119.6 95.3
69.1 44.8 14.9 1.9 0 0 0
2998.1 2732.9 2357.4 1881.1 1414.1 1137.6 1076 1046.1 1016.2 984.4
956.4 926.5 891 842.5 777.1 708 623.9 539.8 448.3 382.9
340 313.8 293.3 270.9 246.6 216.7 179.3 147.6 123.3 97.1
71 44.8 13.1 0 0 0 0
2998.1 2729.1 2323.8 1811.9 1339.3 1126.4 1087.2 1055.4 1023.7 993.8
963.9 930.3 894.8 842.5 778.9 694.9 599.6 504.4 425.9 366.1
328.8 304.5 282.1 257.8 229.8 194.3 155 128.9 104.6 80.3
54.2 29.9 7.5 0 0 0 0
2998.1 2729.1 2299.5 1774.6 1307.6 1126.4 1094.6 1062.9 1027.4 993.8
963.9 932.1 896.6 849.9 790.2 708 607.1 506.2 420.3 356.8
319.4 297 274.6 248.4 216.7 171.9 132.6 110.2 89.7 67.2
43 16.8 1.9 0 0 0 0
2998.1 2738.5 2310.7 1780.2 1307.6 1126.4 1094.6 1062.9 1029.3 997.5
965.7 934 900.4 855.5 795.8 704.2 603.4 498.8 412.8 351.2
317.6 295.1 270.9 246.6 213 160.6 125.2 104.6 82.2 59.8
37.4 13.1 0 0 0 0 0
